Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2004-553
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.5 - 4 (6) mm²
Cross section
20 - 10 AWG
Strip length
11 - 13 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
32 A
No. of poles
3
Width
6.20 mm
Color
grau
Weight
13.100 g
eCl@ss 7.1
27-14-11-51
eCl@ss 8.1
27-14-11-51
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices